??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
120386
Bushing Symbol
SD-1-7/8
Bore
1-7/8 Inch
Bushing Keyway
1/2x1/16 Inch
Shaft Keyseat (Ref)
1/2x1/4 Inch
Bushing Torque Capacity
5.000 Lb-in
A
0.43 Inch
B Diameter
2.18 Inch
C Hub Dia.-CI 30 Iron
3.81 Inch
C Hub Dia.-Steel
3.50 Inch
D Diameter
3.18 Inch
E
1.81 Inch
F
1.25 Inch
G
0.12 Inch
Average Weight
1.6 Lbs
Bolt Circle
2.69 Inch
Number of Screw
3
Screw Size
1/4x1-7/8 Inch
Screw Torque
108 Lb-in
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.66 Inch
Required Wrench Clearance L-Install Conventional Mounting
2.72 Inch
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
2.06 Inch
Required Wrench Clearance M-Remove Conventional Mounting
4.13 Inch
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
2.06 Inch
Required Wrench Clearance L-Install Reverse Mounting
4.13 Inch
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
2.63 Inch
Required Wrench Clearance M-Remove Reverse Mounting
4.68 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.